Grove Gear HM226-40-2-1.438-180TC-L3
Part #:HM226-40-2-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | BE1: | 0.5 in |
| AE2: | 0.39 | F: | 3.38 |
| BF: | 0.53 | BD: | 9 |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| U: | 0.75 in | T: | 1.438 |
| AK: | 8.5 | D: | 2.94 |
| AE1: | 0.6 | AJ: | 7.25 |
| L1: | 9.32 in | C: | 8 in |
| V: | 1.94 in | I: | 4.34 in |
| AG: | 7 | G: | 1.69 |
| L: | 6.07 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Model Code: | HM226 | Ratio Range: | 40:1 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.335 |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

