How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| B: | 7.38 | BE1: | 0.5 in |
| D: | 2.94 | AJ: | 7.25 |
| U: | 0.75 in | T: | 1.438 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| F: | 3.38 | AD: | 6.01 |
| AE1: | 0.6 | L: | 6.07 in |
| BF: | 0.53 | AG: | 7 |
| V: | 1.94 in | L1: | 9.32 in |
| C: | 8 in | I: | 4.34 in |
| G: | 1.69 |
Technical Specifications
| Bore Code: | 23 | Ratio Range: | 40:1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.335 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 210TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

