Grove Gear HM226-40-2-1.438-56C-L1
Part #:HM226-40-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 4.5 |
| D: | 2.94 | BF: | 0.41 |
| LM: | 8.32 | F: | 3.38 |
| AG: | 7 | AJ: | 5.88 |
| AE2: | 0.39 | V: | 1.94 in |
| C: | 8 in | AE1: | 0.6 |
| I: | 4.34 in | AD: | 6.01 |
| BD: | 5.88 | BE: | 0.38 in |
| B: | 7.38 | L: | 6.07 in |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| T: | 1.438 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Key: | 3/8 X 3.00 | Ratio: | 40:1 |
| Center Distance (in): | 2.625 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 1.335 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output RPM: | 43.8 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

