Grove Gear HM226-40-2-1.438-56C-L9
Part #:HM226-40-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AE2: | 0.39 |
| AD: | 6.01 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.438 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | LM: | 8.32 |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 8 in | F: | 3.38 |
| B: | 7.38 | AG: | 7 |
| L: | 6.07 in | AE1: | 0.6 |
| V: | 1.94 in | D: | 2.94 |
| U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.335 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 43.8 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | HM226 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

