Grove Gear HM226-40-2-140TC-1.438
Part #:HM226-40-2-140TC-1.438
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 5.88 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| B: | 7.38 | BD: | 5.88 |
| D: | 2.94 | I: | 4.34 in |
| AD: | 6.01 | U: | 0.75 in |
| G: | 1.69 | AG: | 7 |
| BF: | 0.41 | C: | 8 in |
| V: | 1.94 in | AE2: | 0.39 |
| AK: | 4.5 | T: | 1.438 |
| BE: | 0.38 in | L: | 6.07 in |
| LM: | 8.32 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.335 | Service Factor: | 1 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

