How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| LM: | 8.32 | G: | 1.69 |
| I: | 4.34 in | BD: | 5.88 |
| T: | 1.188 | D: | 2.94 |
| B: | 7.38 | AD: | 6.01 |
| AK: | 4.5 | BE: | 0.38 in |
| AE2: | 0.39 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AG: | 7 | V: | 1.94 in |
| AE1: | 0.6 | F: | 3.38 |
| C: | 8 in |
Technical Specifications
| Model Code: | HM226 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.335 |
| Output Diameter (in): | 1.188 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

