Grove Gear HM226-5-1-1.000-180TC-L3
Part #:HM226-5-1-1.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AG: | 7 |
| G: | 1.69 | AE2: | 0.39 |
| T: | 1 | V: | 1.94 in |
| I: | 4.34 in | BE1: | 0.5 in |
| U: | 0.75 in | AK: | 8.5 |
| B: | 7.38 | L1: | 9.32 in |
| F: | 3.38 | D: | 2.94 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| AD: | 6.01 | AJ: | 7.25 |
| L: | 6.07 in | BD: | 9 |
| AE1: | 0.6 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.804 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | HM226 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1420 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output RPM: | 350 | Assembly: | HM-1 |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

