Grove Gear HM226-5-1-1.000-180TC-L4
Part #:HM226-5-1-1.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 1.94 in |
| F: | 3.38 | B: | 7.38 |
| G: | 1.69 | L: | 6.07 in |
| AD: | 6.01 | AG: | 7 |
| BF: | 0.53 | AK: | 8.5 |
| AJ: | 7.25 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AE2: | 0.39 | U: | 0.75 in |
| AE1: | 0.6 | D: | 2.94 |
| T: | 1 | L1: | 9.32 in |
| C: | 8 in |
Technical Specifications
| Gear Type: | Worm | Thrust Rating - output shaft: | 1420 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.000 in | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 4.804 | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180TC |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

