How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | T: | 1 |
| AE1: | 0.6 | G: | 1.69 |
| B: | 7.38 | AD: | 6.01 |
| AE2: | 0.39 | C: | 8 in |
| BD: | 9 | V: | 1.94 in |
| L1: | 9.32 in | U: | 0.75 in |
| F: | 3.38 | I: | 4.34 in |
| AJ: | 7.25 | AG: | 7 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Motor Frame Size: | 210TC |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Assembly: | HM-1 | Bore Code: | 16 |
| Thrust Rating - output shaft: | 1420 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.804 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

