How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.39 |
| BF: | 0.53 | G: | 1.69 |
| V: | 1.94 in | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| T: | 1 | BE1: | 0.5 in |
| AD: | 6.01 | AK: | 8.5 |
| U: | 0.75 in | B: | 7.38 |
| F: | 3.38 | AG: | 7 |
| D: | 2.94 | AJ: | 7.25 |
| AE1: | 0.6 | C: | 8 in |
| I: | 4.34 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 350 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 1420 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.804 | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

