How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.32 in |
| AE1: | 0.6 | AG: | 7 |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| BF: | 0.53 | D: | 2.94 |
| AJ: | 7.25 | AK: | 8.5 |
| B: | 7.38 | C: | 8 in |
| V: | 1.94 in | T: | 1 |
| BE1: | 0.5 in | AE2: | 0.39 |
| F: | 3.38 | G: | 1.69 |
| U: | 0.75 in | L: | 6.07 in |
| I: | 4.34 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 4.804 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1420 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Assembly: | HM-1 |
| Output Diameter (in): | 1.000 in | Ratio Range: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

