How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 6.07 in |
| D: | 2.94 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | F: | 3.38 |
| AE2: | 0.39 | C: | 8 in |
| T: | 1.125 | G: | 1.69 |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 7 | AD: | 6.01 |
| LM: | 8.32 | B: | 7.38 |
| I: | 4.34 in | AE1: | 0.6 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Output RPM: | 350 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 1420 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.804 |
| Output Diameter (in): | 1.125 in | Ratio: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Model Code: | HM226 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

