Grove Gear HM226-5-1-1.125-180TC-L3
Part #:HM226-5-1-1.125-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AD: | 6.01 |
| BD: | 9 | BE1: | 0.5 in |
| F: | 3.38 | L1: | 9.32 in |
| AE1: | 0.6 | U: | 0.75 in |
| AG: | 7 | AK: | 8.5 |
| AE2: | 0.39 | V: | 1.94 in |
| I: | 4.34 in | C: | 8 in |
| G: | 1.69 | B: | 7.38 |
| L: | 6.07 in | BF: | 0.53 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| T: | 1.125 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 4.804 | Thrust Rating - output shaft: | 1420 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

