How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AK: | 8.5 |
| I: | 4.34 in | G: | 1.69 |
| V: | 1.94 in | D: | 2.94 |
| BF: | 0.53 | T: | 1.125 |
| AE1: | 0.6 | F: | 3.38 |
| C: | 8 in | AE2: | 0.39 |
| BD: | 9 | U: | 0.75 in |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | B: | 7.38 |
| L1: | 9.32 in | BE1: | 0.5 in |
| L: | 6.07 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 5:1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.804 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | HM-1 | Bore Code: | 18 |
| Model Code: | HM226 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1420 |
| Output RPM: | 350 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

