How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | Center Distance (in): | 2.625 in |
| T: | 1.125 | L1: | 9.32 in |
| U: | 0.75 in | AE2: | 0.39 |
| AG: | 7 | BE1: | 0.5 in |
| I: | 4.34 in | BD: | 9 |
| AE1: | 0.6 | G: | 1.69 |
| BF: | 0.53 | B: | 7.38 |
| D: | 2.94 | AD: | 6.01 |
| V: | 1.94 in | L: | 6.07 in |
| AK: | 8.5 | F: | 3.38 |
| AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1420 | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.804 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Output RPM: | 350 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

