How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.01 | L: | 6.07 in |
| BE: | 0.38 in | C: | 8 in |
| AJ: | 5.88 | D: | 2.94 |
| AE2: | 0.39 | T: | 1.188 |
| I: | 4.34 in | G: | 1.69 |
| LM: | 8.32 | AK: | 4.5 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AG: | 7 | BD: | 5.88 |
| F: | 3.38 | AE1: | 0.6 |
| U: | 0.75 in | BF: | 0.41 |
| B: | 7.38 |
Technical Specifications
| Model Code: | HM226 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1420 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Output RPM: | 350 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.804 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

