How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 2.94 |
| F: | 3.38 | AE1: | 0.6 |
| L1: | 9.32 in | B: | 7.38 |
| AD: | 6.01 | AG: | 7 |
| T: | 1.188 | G: | 1.69 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | AE2: | 0.39 |
| BE1: | 0.5 in | L: | 6.07 in |
| C: | 8 in | V: | 1.94 in |
| BF: | 0.53 | U: | 0.75 in |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1420 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.804 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

