How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AE2: | 0.39 |
| G: | 1.69 | L: | 6.07 in |
| U: | 0.75 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | C: | 8 in |
| AD: | 6.01 | BF: | 0.41 |
| AK: | 4.5 | AE1: | 0.6 |
| D: | 2.94 | T: | 1.188 |
| V: | 1.94 in | F: | 3.38 |
| AJ: | 5.88 | BD: | 5.88 |
| I: | 4.34 in | LM: | 8.32 |
| B: | 7.38 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.188 in | Assembly: | HM-1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1420 | Bore Code: | 19 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.804 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

