How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | L: | 6.07 in |
| B: | 7.38 | F: | 3.38 |
| T: | 1.188 | AE1: | 0.6 |
| BF: | 0.41 | V: | 1.94 in |
| D: | 2.94 | C: | 8 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AE2: | 0.39 | AD: | 6.01 |
| U: | 0.75 in | AJ: | 5.88 |
| AG: | 7 | I: | 4.34 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.804 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1420 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Model Code: | HM226 |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

