How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.39 |
| AD: | 6.01 | AE1: | 0.6 |
| L: | 6.07 in | U: | 0.75 in |
| B: | 7.38 | AK: | 4.5 |
| V: | 1.94 in | F: | 3.38 |
| LM: | 8.32 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AJ: | 5.88 | G: | 1.69 |
| C: | 8 in | AG: | 7 |
| I: | 4.34 in | BD: | 5.88 |
| T: | 1.25 |
Technical Specifications
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.804 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1420 | Model Code: | HM226 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

