How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AE2: | 0.39 |
| U: | 0.75 in | C: | 8 in |
| AD: | 6.01 | D: | 2.94 |
| LM: | 8.32 | T: | 1.25 |
| G: | 1.69 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| F: | 3.38 | BF: | 0.41 |
| I: | 4.34 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 7 |
| AE1: | 0.6 | B: | 7.38 |
| V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 350 | Service Factor: | 1 |
| Ratio: | 5:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 4.804 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1420 |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Bore Code: | 20 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

