How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.6 |
| LM: | 8.32 | AK: | 4.5 |
| AG: | 7 | BE: | 0.38 in |
| AD: | 6.01 | BF: | 0.41 |
| I: | 4.34 in | C: | 8 in |
| D: | 2.94 | T: | 1.25 |
| G: | 1.69 | F: | 3.38 |
| L: | 6.07 in | V: | 1.94 in |
| AJ: | 5.88 | B: | 7.38 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AE2: | 0.39 |
Technical Specifications
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1420 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 4.804 |
| Gear Type: | Worm | Bore Code: | 20 |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

