How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BF: | 0.53 | BD: | 9 |
| T: | 1.25 | U: | 0.75 in |
| C: | 8 in | F: | 3.38 |
| G: | 1.69 | D: | 2.94 |
| AG: | 7 | AJ: | 7.25 |
| V: | 1.94 in | AE2: | 0.39 |
| AD: | 6.01 | BE1: | 0.5 in |
| L1: | 9.32 in | AE1: | 0.6 |
| L: | 6.07 in | AK: | 8.5 |
| B: | 7.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.804 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output RPM: | 350 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 1420 |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

