How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.07 in |
| AK: | 4.5 | U: | 0.75 in |
| T: | 1.25 | LM: | 8.32 |
| BF: | 0.41 | G: | 1.69 |
| BE: | 0.38 in | AG: | 7 |
| I: | 4.34 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| C: | 8 in | AE1: | 0.6 |
| AD: | 6.01 | BD: | 5.88 |
| B: | 7.38 | AE2: | 0.39 |
| F: | 3.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1420 | Bore Code: | 20 |
| Ratio Range: | 5:1 | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 350 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 4.804 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Output Key: | 1/4 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

