How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| BF: | 0.41 | D: | 2.94 |
| I: | 4.34 in | F: | 3.38 |
| T: | 1.25 | G: | 1.69 |
| AD: | 6.01 | LM: | 8.32 |
| V: | 1.94 in | U: | 0.75 in |
| AE2: | 0.39 | AG: | 7 |
| BD: | 5.88 | B: | 7.38 |
| C: | 8 in | AE1: | 0.6 |
| BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1420 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.625 |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.804 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Model Code: | HM226 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

