How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 4.5 |
| AE1: | 0.6 | BD: | 5.88 |
| AJ: | 5.88 | AG: | 7 |
| T: | 1.25 | AE2: | 0.39 |
| BF: | 0.41 | BE: | 0.38 in |
| B: | 7.38 | C: | 8 in |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AD: | 6.01 | I: | 4.34 in |
| V: | 1.94 in | L: | 6.07 in |
| G: | 1.69 | F: | 3.38 |
| LM: | 8.32 |
Technical Specifications
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1420 |
| Input Diameter (in): | 0.75 in | Ratio: | 5:1 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.804 | Ratio Range: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Model Code: | HM226 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

