Grove Gear HM226-5-1-1.438-140TC-L1
Part #:HM226-5-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | B: | 7.38 |
| L: | 6.07 in | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| V: | 1.94 in | AD: | 6.01 |
| F: | 3.38 | C: | 8 in |
| BE: | 0.38 in | G: | 1.69 |
| AG: | 7 | AJ: | 5.88 |
| AE2: | 0.39 | D: | 2.94 |
| AK: | 4.5 | T: | 1.438 |
| U: | 0.75 in | BF: | 0.41 |
| I: | 4.34 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.804 | Ratio: | 5:1 |
| Output RPM: | 350 | Assembly: | HM-1 |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 1420 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

