Grove Gear HM226-5-1-1.438-180TC-L3
Part #:HM226-5-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | T: | 1.438 |
| L: | 6.07 in | AJ: | 7.25 |
| D: | 2.94 | L1: | 9.32 in |
| BD: | 9 | C: | 8 in |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AD: | 6.01 |
| B: | 7.38 | I: | 4.34 in |
| BF: | 0.53 | AG: | 7 |
| U: | 0.75 in | AE2: | 0.39 |
| BE1: | 0.5 in | AK: | 8.5 |
| AE1: | 0.6 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 4.804 |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1420 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

