How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.53 |
| AE2: | 0.39 | B: | 7.38 |
| BD: | 9 | AD: | 6.01 |
| G: | 1.69 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | C: | 8 in |
| T: | 1.438 | AG: | 7 |
| L: | 6.07 in | U: | 0.75 in |
| L1: | 9.32 in | V: | 1.94 in |
| I: | 4.34 in | BE1: | 0.5 in |
| AE1: | 0.6 | F: | 3.38 |
| AJ: | 7.25 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 4.804 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1420 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Assembly: | HM-1 |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | HM226 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 2.625 | Ratio: | 5:1 |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

