How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | L1: | 9.32 in |
| AE2: | 0.39 | F: | 3.38 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| D: | 2.94 | C: | 8 in |
| BF: | 0.53 | T: | 1.438 |
| G: | 1.69 | AD: | 6.01 |
| BE1: | 0.5 in | U: | 0.75 in |
| V: | 1.94 in | L: | 6.07 in |
| AK: | 8.5 | I: | 4.34 in |
| AJ: | 7.25 | AE1: | 0.6 |
| AG: | 7 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1420 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.804 | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Output RPM: | 350 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

