How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | L1: | 9.32 in |
| AG: | 7 | I: | 4.34 in |
| AE1: | 0.6 | T: | 1.438 |
| U: | 0.75 in | BE1: | 0.5 in |
| AD: | 6.01 | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| C: | 8 in | F: | 3.38 |
| V: | 1.94 in | G: | 1.69 |
| AK: | 8.5 | D: | 2.94 |
| L: | 6.07 in |
Technical Specifications
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 1420 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.804 |
| Output Key: | 3/8 X 3.00 | Model Code: | HM226 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

