Grove Gear HM226-5-1-1.438-56C-L1
Part #:HM226-5-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.07 in |
| AG: | 7 | B: | 7.38 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| AD: | 6.01 | LM: | 8.32 |
| BD: | 5.88 | T: | 1.438 |
| BF: | 0.41 | G: | 1.69 |
| V: | 1.94 in | C: | 8 in |
| U: | 0.75 in | AE1: | 0.6 |
| F: | 3.38 | I: | 4.34 in |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 2.94 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1420 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 4.804 |
| Center Distance (in): | 2.625 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

