Grove Gear HM226-5-2-1.000-140TC-L2
Part #:HM226-5-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | F: | 3.38 |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1 | AE1: | 0.6 |
| AE2: | 0.39 | AG: | 7 |
| AJ: | 5.88 | I: | 4.34 in |
| D: | 2.94 | LM: | 8.32 |
| AK: | 4.5 | B: | 7.38 |
| G: | 1.69 | C: | 8 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | V: | 1.94 in |
| BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 1420 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Model Code: | HM226 | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.804 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 350 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

