Grove Gear HM226-5-2-1.000-180TC-L2
Part #:HM226-5-2-1.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.69 |
| T: | 1 | AG: | 7 |
| BF: | 0.53 | I: | 4.34 in |
| L: | 6.07 in | AJ: | 7.25 |
| C: | 8 in | AE2: | 0.39 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| F: | 3.38 | D: | 2.94 |
| U: | 0.75 in | L1: | 9.32 in |
| AK: | 8.5 | BD: | 9 |
| B: | 7.38 | AE1: | 0.6 |
| AD: | 6.01 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.804 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1420 |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

