Grove Gear HM226-5-2-1.000-180TC-L4
Part #:HM226-5-2-1.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BE1: | 0.5 in |
| G: | 1.69 | AE2: | 0.39 |
| AD: | 6.01 | I: | 4.34 in |
| U: | 0.75 in | V: | 1.94 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | D: | 2.94 |
| B: | 7.38 | F: | 3.38 |
| AJ: | 7.25 | L1: | 9.32 in |
| C: | 8 in | AK: | 8.5 |
| T: | 1 | AG: | 7 |
| BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1420 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.000 in | Input HP @ 1750 RPM: | 4.804 |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

