How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 7 |
| C: | 8 in | AD: | 6.01 |
| V: | 1.94 in | BF: | 0.53 |
| L1: | 9.32 in | G: | 1.69 |
| AE2: | 0.39 | BD: | 9 |
| B: | 7.38 | AJ: | 7.25 |
| I: | 4.34 in | L: | 6.07 in |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | U: | 0.75 in |
| AE1: | 0.6 | AK: | 8.5 |
| T: | 1 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output RPM: | 350 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1420 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 4.804 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

