How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AK: | 8.5 |
| AG: | 7 | B: | 7.38 |
| U: | 0.75 in | G: | 1.69 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| BD: | 9 | AJ: | 7.25 |
| C: | 8 in | L: | 6.07 in |
| AE2: | 0.39 | L1: | 9.32 in |
| AD: | 6.01 | V: | 1.94 in |
| BF: | 0.53 | D: | 2.94 |
| F: | 3.38 | BE1: | 0.5 in |
| T: | 1 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 1420 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 4.804 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 5:1 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.000 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Product Type: | Right Angle |
| Bore Code: | 16 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

