Grove Gear HM226-5-2-1.000-56C-L1
Part #:HM226-5-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| G: | 1.69 | BF: | 0.41 |
| V: | 1.94 in | F: | 3.38 |
| I: | 4.34 in | AE1: | 0.6 |
| LM: | 8.32 | AG: | 7 |
| C: | 8 in | B: | 7.38 |
| AD: | 6.01 | BD: | 5.88 |
| BE: | 0.38 in | L: | 6.07 in |
| AJ: | 5.88 | D: | 2.94 |
| AE2: | 0.39 | T: | 1 |
| U: | 0.75 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 4.804 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1420 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

