Grove Gear HM226-5-2-1.000-56C-L2
Part #:HM226-5-2-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| F: | 3.38 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 4.34 in | T: | 1 |
| BD: | 5.88 | BF: | 0.41 |
| C: | 8 in | LM: | 8.32 |
| AG: | 7 | D: | 2.94 |
| AE2: | 0.39 | B: | 7.38 |
| U: | 0.75 in | AE1: | 0.6 |
| AD: | 6.01 |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 1420 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output RPM: | 350 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 4.804 |
| Model Code: | HM226 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

