Grove Gear HM226-5-2-1.000-56C-L4
Part #:HM226-5-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BE: | 0.38 in |
| AE1: | 0.6 | LM: | 8.32 |
| AJ: | 5.88 | AD: | 6.01 |
| U: | 0.75 in | G: | 1.69 |
| AG: | 7 | C: | 8 in |
| B: | 7.38 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | T: | 1 |
| I: | 4.34 in | AE2: | 0.39 |
| D: | 2.94 | BD: | 5.88 |
| AK: | 4.5 | V: | 1.94 in |
| F: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.804 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 5:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1420 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

