Grove Gear HM226-5-2-1.125-180TC-L3
Part #:HM226-5-2-1.125-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | T: | 1.125 |
| BE1: | 0.5 in | D: | 2.94 |
| L1: | 9.32 in | L: | 6.07 in |
| U: | 0.75 in | BD: | 9 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| AD: | 6.01 | C: | 8 in |
| B: | 7.38 | AE1: | 0.6 |
| F: | 3.38 | AJ: | 7.25 |
| G: | 1.69 | AE2: | 0.39 |
| BF: | 0.53 | AG: | 7 |
| I: | 4.34 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1420 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Assembly: | HM-2 |
| Bore Code: | 18 | Input HP @ 1750 RPM: | 4.804 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

