Grove Gear HM226-5-2-1.125-180TC-L4
Part #:HM226-5-2-1.125-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| BF: | 0.53 | AK: | 8.5 |
| AD: | 6.01 | AE1: | 0.6 |
| U: | 0.75 in | AJ: | 7.25 |
| D: | 2.94 | BD: | 9 |
| B: | 7.38 | V: | 1.94 in |
| T: | 1.125 | AG: | 7 |
| L: | 6.07 in | BE1: | 0.5 in |
| C: | 8 in | I: | 4.34 in |
| F: | 3.38 |
Technical Specifications
| Thrust Rating - output shaft: | 1420 | Model Code: | HM226 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.804 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

