How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | D: | 2.94 |
| F: | 3.38 | AK: | 8.5 |
| B: | 7.38 | BD: | 9 |
| AE2: | 0.39 | L1: | 9.32 in |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | V: | 1.94 in |
| AG: | 7 | I: | 4.34 in |
| BF: | 0.53 | BE1: | 0.5 in |
| U: | 0.75 in | C: | 8 in |
| L: | 6.07 in | T: | 1.125 |
| AE1: | 0.6 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Assembly: | HM-2 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 1420 |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.804 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

