How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BE1: | 0.5 in |
| U: | 0.75 in | AG: | 7 |
| AE1: | 0.6 | T: | 1.125 |
| B: | 7.38 | AD: | 6.01 |
| AK: | 8.5 | AE2: | 0.39 |
| G: | 1.69 | BD: | 9 |
| C: | 8 in | I: | 4.34 in |
| V: | 1.94 in | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| F: | 3.38 | L1: | 9.32 in |
| L: | 6.07 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Bore Code: | 18 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 4.804 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 1420 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

