How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | U: | 0.75 in |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| T: | 1.188 | AE1: | 0.6 |
| AK: | 4.5 | L: | 6.07 in |
| BF: | 0.41 | BE: | 0.38 in |
| BD: | 5.88 | V: | 1.94 in |
| LM: | 8.32 | AG: | 7 |
| C: | 8 in | G: | 1.69 |
| F: | 3.38 | AE2: | 0.39 |
| I: | 4.34 in | AJ: | 5.88 |
| D: | 2.94 |
Technical Specifications
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1420 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Input HP @ 1750 RPM: | 4.804 | Product Type: | Right Angle |
| Assembly: | HM-2 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

