How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 3.38 |
| L: | 6.07 in | D: | 2.94 |
| V: | 1.94 in | B: | 7.38 |
| LM: | 8.32 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AE2: | 0.39 |
| BE: | 0.38 in | AD: | 6.01 |
| I: | 4.34 in | G: | 1.69 |
| C: | 8 in | U: | 0.75 in |
| AE1: | 0.6 | AJ: | 5.88 |
| T: | 1.188 | AK: | 4.5 |
| AG: | 7 |
Technical Specifications
| Model Code: | HM226 | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 4.804 |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 1420 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

