How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | D: | 2.94 |
| LM: | 8.32 | L: | 6.07 in |
| BD: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | AG: | 7 |
| F: | 3.38 | C: | 8 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| G: | 1.69 | B: | 7.38 |
| AJ: | 5.88 | AE1: | 0.6 |
| AE2: | 0.39 | I: | 4.34 in |
| BE: | 0.38 in | AD: | 6.01 |
| AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 1420 | Input HP @ 1750 RPM: | 4.804 |
| Model Code: | HM226 | Bore Code: | 19 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

