How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | L1: | 9.32 in |
| AE1: | 0.6 | T: | 1.25 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| C: | 8 in | B: | 7.38 |
| BF: | 0.53 | I: | 4.34 in |
| L: | 6.07 in | AD: | 6.01 |
| BD: | 9 | V: | 1.94 in |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 2.94 | AE2: | 0.39 |
| U: | 0.75 in | F: | 3.38 |
| AG: | 7 |
Technical Specifications
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 4.804 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1420 |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 350 | Motor Frame Size: | 210TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

