How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | BD: | 9 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | C: | 8 in |
| D: | 2.94 | T: | 1.25 |
| BE1: | 0.5 in | AE2: | 0.39 |
| U: | 0.75 in | AE1: | 0.6 |
| AG: | 7 | L1: | 9.32 in |
| G: | 1.69 | V: | 1.94 in |
| B: | 7.38 | BF: | 0.53 |
| I: | 4.34 in | AJ: | 7.25 |
| AD: | 6.01 |
Technical Specifications
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1420 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.250 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 4.804 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 20 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

