How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | I: | 4.34 in |
| LM: | 8.32 | AG: | 7 |
| V: | 1.94 in | L: | 6.07 in |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| T: | 1.25 | U: | 0.75 in |
| B: | 7.38 | AE1: | 0.6 |
| BF: | 0.41 | D: | 2.94 |
| C: | 8 in | AD: | 6.01 |
| AE2: | 0.39 | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Model Code: | HM226 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.804 | Ratio Range: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1420 |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

